Knowledge Search
Download document () of 20

GHG5114304R3001

Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle, 16A, Two-wire, three-pole, Nylon, M20, 110-120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle
Catalog Number
GHG5114304R3001
EAN
4250217426711
Product Length/Depth
4.8 in
Product Height
8.8 in
Product Width
3.5 in
Product Weight
2.78 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
16 A
Trade size
M20
Configuration
Two-wire, three-pole
Voltage rating
110-120 Vac
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.