Knowledge Search
Download document () of 20

GHG5117407R0001

Eaton's Crouse-Hinds series IEC 60309 hazardous area plug, 16A, Three-wire, four-pole, Nylon, M25, 500 Vac

General specifications

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area plug
Catalog Number
GHG5117407R0001
EAN
4250217426902
Product Length/Depth
7.4 in
Product Height
3 in
Product Width
3 in
Product Weight
0.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
16 A
Trade size
M25
Configuration
Three-wire, four-pole
Voltage rating
500 Vac
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.