Eaton Crouse-Hinds series GHG 622 miniature circuit breaker, Polyamide, Characteristic C, module size 4, Max. back-up fuse gL 100A, 10 kA, 0.5A - 63A, 440 Vac, 32A trip rating, 4-pole, Snap-on rail mount
Product Name |
Eaton's Crouse-Hinds series GHG 622 miniature circuit breaker
|
Catalog Number |
GHG6224101R0134
|
EAN |
4250959972910
|
Product Length/Depth |
108 mm
|
Product Height |
177 mm
|
Product Width |
132 mm
|
Product Weight |
1.6 kg
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IEC
IECEx/ATEX |
Amperage Rating |
0.5A - 63A
|
Number of poles |
Four-pole
|
Type |
Module size 4
|
Voltage rating |
440 Vac
|
Tripping characteristic |
Characteristic C
|
Trip rating |
32A
|
Material |
Polyamide
|
Mounting style |
Snap-on rail
|
Special features |
Max. back-up fuse gL 100A, 10 kA
|