Eaton Crouse-Hinds series CEAG GHG 745 terminal box, Black, 1 x M50 cable gland, 24 x M20 cable gland, Glass-fibre reinforced polyester, 60 x Ex-i, 27 x PE/PA terminals, Type 745 02 up to 82 terminals assembled with screw terminals
Product Name |
Eaton's Crouse-Hinds series CEAG GHG 745 terminal box
|
Catalog Number |
GHG7450201R0021
|
EAN |
4250217405167
|
Product Length/Depth |
271 mm
|
Product Height |
136 mm
|
Product Width |
271 mm
|
Product Weight |
2.5 kg
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IECEx/ATEX
|
IECEx/ATEX hazardous rating |
Zone 2
Zone 22 Zone 21 Zone 1 |
Ingress protection (IP) ratings |
IP66
|
Type |
Type 745 02 up to 82 terminals assembled with screw terminals
|
Gland entries |
1 x M50 cable gland, 24 x M20 cable gland
|
Special features |
60 x Ex-i, 27 x PE/PA terminals
|
Material |
Glass-fibre reinforced polyester
|
Color |
Black
|