Eaton Crouse-Hinds series CEAG GHG 982 safety switch, 25A, Six-pole, Size 1 enclosure, 4 x M32, 1 x M25 plastic cable glands, Glass-fibre reinforced polyester, EMERGENCY STOP, 690 Vac
Product Name |
Eaton's Crouse-Hinds series CEAG GHG 982 safety switch
|
Catalog Number |
GHG9821400R6001
|
EAN |
4251958103350
|
Product Length/Depth |
140 mm
|
Product Height |
225 mm
|
Product Width |
168 mm
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IEC
IECEx/ATEX |
IECEx/ATEX hazardous rating |
Zone 22
|
Ingress protection (IP) ratings |
IP66
|
Amperage Rating |
25A
|
Configuration |
Six-pole
|
Material |
Glass-fibre reinforced polyester
|
Entry size |
4 x M32, 1 x M25 plastic cable glands
|
Enclosure size |
Size 1
|
Voltage rating |
690 Vac
|
Type |
EMERGENCY STOP
|