Knowledge Search
Download document () of 20

GMEV-DPED

Eaton Green Motion EV dual port pedestal

General specifications

Product Name
Eaton Green Motion EV pedestal
Catalog Number
GMEV-DPED
UPC
786689667689
Product Length/Depth
14.5 in
Product Height
60.23 in
Product Width
11.13 in
Product Weight
70 lb
Certifications
UL 489

Product specifications

Special features
EV SMART BREAKER CHARGER
Accessory/spare part type
Base

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.