Eaton Pow-R-Xpress NEMA 12/3R ENCLOSURE PRL1A/2A 20x48
Product Name |
Eaton Pow-R-Xpress NEMA 3R enclosure
|
Catalog Number |
GWPBQ2048PR
|
UPC |
782116064021
|
Product Length/Depth |
48 in
|
Product Height |
6.5 in
|
Product Width |
20 in
|
Product Weight |
144 lb
|
Compliances |
NEMA Compliant
|
Certifications |
UL 67
|
Type |
N3R ENCLOSURE
|