Download document () of 20

HCRK-36

300W Medical-Grade Mobile Power Retrofit Kit with 36 Amp-hour Battery and 3 Outlets

  • Simultaneously powers connected equipment while recharging batteries
  • Adds reliable mobile AC power source to medical carts
  • Saves money by upgrading new or existing non-powered carts for a fraction of the cost of buying new powered models
  • Provides UL 60601-1 compliance for connected mobile equipment
  • Includes everything needed to retrofit a cart: mobile power supply, 36-amp hour user-replaceable battery module
  • PowerAlert data-saving software, remote user interface (RUI) and mounting hardware kit

General specifications

Product Name
Eaton Tripp Lite series retrofit kit
Catalog Number
HCRK-36
UPC
037332142801
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
11.5 in
Product Weight
69.5 lb
Compliances
RoHS
Certifications
CSA Std. C22.2
UL 1778
IEC 60601-1
Global Catalog
HCRK-36
Product Type
Accessory

Product specifications

Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
Accessory Type
Retrofit kit
Audible Alarm
Low Battery Alarm
Cooling Method
Fan
Cord Length
10 ft
DC System Voltage (VDC)
12
Form Factor Supported
Retrofits most standard medical cart configurations
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Output Capacity (Watts)
300
Power Cord Jacket Type
SJT
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Total outlets
3
Output Receptacles
5-15R
Package Contents
Medical-Grade Mobile Power Supply
Mounting Hardware Kit and owner's manual with warranty information
Remote User Interface (RUI) and cabling
36-amp hour user-replaceable Battery Module and cabling
Product Features
NEMA 5-15P-HG Hospital-Grade
Nominal Output Voltage
120V
Form Factor
Retrofits most standard medical cart configurations
Network Monitoring Port
USB

Export product specification

Need product support?

Support from Eaton