Download document () of 20
We make what matters work*

BP12V36

12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit

General specifications

Product Name
Eaton Tripp Lite series battery
Catalog Number
BP12V36
UPC
037332142467
Product Length/Depth
11.7 in
Product Height
9.1 in
Product Width
12.1 in
Product Weight
32 lb
Compliances
RoHS
Global Catalog
BP12V36
Product Type
Accessory

Product specifications

Accessory Class

Power inverter accessories
Power Cord Jacket Type
SJT
Voltage Compatibility (VDC)
12
TAA Compliance
No
Package Contents
BP12V36 12V DC Battery
Connection cable
Accessory Type
Battery
Product Highlights
12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit
Sealed, Maintenance-Free
6-month limited warranty (Worldwide)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton