Download document () of 20

HC150SL

150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1

  • IEC 60601-1 compliance, approved for use within the patient care vicinity
  • Internal ATS powers connected equipment and recharges battery simultaneously
  • All-in-one inverter/charger/controller powers equipment on mobile medical carts
  • Works with both SLA and LiFePhos batteries to best fit your power requirements
  • Free PowerAlert® software protects valuable patient data from loss or corruption
  • Approved to EN60601-1-2:2015, 4th Edition

General specifications

Product Name
Eaton Tripp Lite series hospital cart power
Catalog Number
HC150SL
UPC
037332156792
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
11.5 in
Product Weight
13.25 lb
Compliances
RoHS
Certifications
IEC 60601-1
UL 1778
CSA Std. C22.2
Global Catalog
HC150SL
Product Type
Hospital cart power

Product specifications

Battery Charge
Equal to discharge time. Includes advanced 3-stage (9-20A) battery charger
Expandable Battery Runtime
Yes
Applications
Power a computer, monitor, USB hub, barcode scanner or other equipment on a mobile medical cart used inside or outside patient care areas
Audible Alarm
Low Battery Alarm
Cooling Method
Fan
Cord Length
0.5 ft
DC System Voltage (VDC)
12
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status (Sold Separately)
Full Load Runtime
Up to 6 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load
Input Connection Type
IEC
Optional Coverage
WEXT1E - 1 year extended warranty_x000D_ _x000D_ WEXT2E - 2 year extended warranty_x000D_ _x000D_ WEXT3E - 3 year extended warranty
Output Capacity (Watts)
150
Power Cord Jacket Type
SJT
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch (Sold Separately)
UPS Input Connection Type
C14 inlet
Total outlets
1
Output Receptacles
C13
Package Contents
USB cable, 2 ft.
HC150SL 150W Power Inverter/Charger for Mobile Medical Equipment, 120V
Product Features
IEC
Expandable Runtime
Pure Sine Wave Output
Communication Interface
USB
Nominal Output Voltage
120V
Network Monitoring Port
USB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton