Download document () of 20

P002-002

NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P002-002
UPC
037332013361
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.1 in
Product Weight
0.3 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Power cord

Product specifications

Input current -max
13 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Monitor/HDTV
Server
UPS
Computer
PDU
Awg-Size
16
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
8.5mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
1.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P002-002 NEMA 5-15R to C14 Computer AC Power Cable, 2-ft. (0.61 m), Black
Cable Jacket Material
PVC
Product Highlights
Can connect a C13 peripheral to a PC's switched source to save energy and free up an outlet on your surge protector or PDU
NEMA 5-15R to C14 extension cord is ideal replacement for worn-out or missing cable
Adds 2-ft. (0.61 m) to your existing power connection to provide flexibility in placing devices
Recommended for powering computers, printers and other peripherals
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector
NEMA 5-15R
IEC 320-C14

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton