Knowledge Search
Download document () of 20

PDU3EVSR1L1530

Eaton Tripplite Series IsoBreaker Managed PDU, 3PH, 0U, L15-30P input, 10 ft cord , 8.6kW, 24A, 200-240V, 36 Outlets (30) C13 (6) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series managed PDU
Catalog Number
PDU3EVSR1L1530
UPC
037332243607
Product Length/Depth
3.11 in
Product Height
70 in
Product Width
2.17 in
Product Weight
18.52 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
CSA Std. C22.2
UL 62368-1

Product specifications

Form factor
0U
Phase
3-Phase
Amperage Rating
24A
Input connection
NEMA L15-30P
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification