Download document () of 20

P036-006

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P036-006
UPC
037332141620
Product Length/Depth
11 in
Product Height
1 in
Product Width
7 in
Product Weight
1.02 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P036-006

Product specifications

Input current -max
20 A
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
UPS
Router
Network Switch
PDU
Awg-Size
12
Cable Length
6 ft
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
3.31
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P036-006 C19 to C20 Heavy-Duty Extension Cord, 6-ft. (1.83 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Recommended for powering servers, routers and other high-output network devices
C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
Thick 12 AWG wire gauge manages high power levels required for larger equipment
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.