Knowledge Search
Download document () of 20
We make what matters work*

PDUMVR30HVNETLX

Eaton Tripp Lite series managed PDU, 1PH, 0U, NEMA L6-30P input, 10 ft cord, 5.5kW, 24A, 208/230V, 24 Outlets (20) C13 (4) C19, TAA

  • 5.5kW 208/230V 24A switched PDU
  • 2-year limited warranty (Worldwide)
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • Monitors power consumption of individual outlets
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • 24 switched outlets—20 C13, 4 C19
  • Digital meter for load monitoring in real time

General specifications

Product Name
Eaton Tripp Lite series managed PDU
Catalog Number
PDUMVR30HVNETLX
UPC
037332202840
Product Length/Depth
2.6 in
Product Height
70 in
Product Width
2.2 in
Product Weight
10.37 lb
Warranty
2 year limited
Compliances
FCC Class A
RoHS
Certifications
UL 60950-1
NOM
Global Catalog
PDUMVR30HVNETLX
Product Type
Managed PDU

Product specifications

Form factor
0U (Vertical)
Phase
Single-phase
Amperage Rating
24A
Input connection
NEMA L6-30P
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)
PDU Plug Type
L6-30P

Export product specification