Knowledge Search
Download document () of 20

PDUMNV20HVLX

Eaton Tripp Lite Series Monitored PDU, 1PH, 0U, C20/L6-20P input, 10 ft cord, LX interface, 3.7kW, 16A, 208/230V, 24 Outlets (20) C13 (4) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDUMNV20HVLX
UPC
037332205339
Product Length/Depth
2.65 in
Product Height
70 in
Product Width
2.19 in
Product Weight
8.5 lb
Compliances
CE Marked
RoHS
FCC Class A
Certifications
NOM
UL 60950-1
CSA Std. C22.2

Product specifications

Form factor
0U
Phase
Single-phase
Amperage Rating
16A
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification