Download document () of 20

P040-014

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black

  • C19 to L6-20P power cord is ideal replacement for worn-out or missing cable
  • L-60 locking connector maintains secure link to avoid loss of power and costly downtime
  • Extra-long 14-ft. (4.27 m) cord provides flexibility in placing connected device away from outlet
  • Recommended for powering servers, switches and other essential network devices
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P040-014
UPC
037332164933
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
2.4 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P040-014

Product specifications

Operating temperature range
-4° to 194°F (-20° to 90°C)
Storage temperature
-4° to 194°F (-20° to 90°C)
Device Compatibility
PDU
Router
UPS
Network Switch
Server
Awg-Size
12
Number Of Conductors
3
Operating Humidity
20% to 70% RH
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
3.31
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P040-014 C19 to L6-20P Power Cord, 14-ft. (4.27 m), Black
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA L6-20P
SideB Connector1
IEC-320-C19
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton