Download document () of 20

PDUMV20HVNETLX

Eaton Tripp Lite series switched PDU, 1PH, 0U, NEMA L6-20P or IEC-320 C20 input, 10ft cord, 3.68kW, 16A, 208/230V, 24 outlets (20) C13 (4) C19

  • C20 inlet with 10ft NEMA L6-20P AC power cord
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • 24 individually controllable outlets—20 C13, 4 C19
  • 3.3/3.7kW 208/230V switched PDU
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • Digital ammeter for on-site load monitoring in real time

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMV20HVNETLX
UPC
037332205292
Product Length/Depth
2.65 in
Product Height
70 in
Product Width
2.19 in
Product Weight
8.5 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
NOM
CSA Std. C22.2
IEC 60950-1
EN 55024
UL 60950-1
EN 55022
Global Catalog
PDUMV20HVNETLX
Product Type
Switched PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV20HVNETLX 3.3-3.7kW Single-Phase Switched PDU
  • Built-in LX Platform interface
  • Detachable NEMA L6-20P to C19 power cord, 10-ft. (3.05 m)
  • Configuration cable
  • (24) Plug-lock inserts
  • Rack-mounting hardware
  • PDUMVROTATEBRKT mounting bracket accessory
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Metal
Cord length
10 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
20
Number of Outputs C19
4
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
C13
C19
LED indicators
24 power availability LEDs confirm power off/on status for each built-in outlet; LX Platform Interface status LED (Green); Network Link/Activity LED (Yellow), Network Speed LED (Green)
Network ports
RJ45 Network port; RJ45 Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Recommended electrical service
Single-phase 16/20A 230/208V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • Each outlet is individually controllable via remote interface
  • C13
  • C19
Input Cord Length
10 ft
Switch configuration
Push button to rotate digital display and view IP address. LX Platform Interface: Recessed rest switch for interface reboot and factory reset
TAA Compliance
Yes
Product Features
C20 inlet accepts included L6-20P input cable
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks
Output Capacity Details
3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Output Capacity (kW)
3.7 kW
Storage temperature
-22° to 140°F (-30° to 60°C)
Network Speed
100 Mbps (Fast Ethernet)
10 Mbps
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDU Plug Type
NEMA L6-20P
IEC-320 C20
L6-20P
C20
PDU Type
Switched
PDU Input Voltage
208
High Availability PDU Features
Auto load shedding
Auto probe monitoring and reboot (included)
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton