Knowledge Search
Download document () of 20

PDUMV20HV

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, C20/L6-20P input, 10 ft cord, 3.7kW, 16A, 208/230V, 38 Outlets (32) C13 (6) C19

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV20HV
UPC
037332139344
Product Length/Depth
63.75 in
Product Height
3.75 in
Product Width
2.25 in
Product Weight
5.2 lb
Compliances
EAC
CE Marked
RoHS
TAA Compliant
Certifications
NOM
GoST-R
RETIE
IEC 62368-1

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV20HV 63.75 inch basic PDU
  • Plug-lock inserts (6 C20, 32 C13)
  • Spare installation buttons, 2.9 mm/4.6 mm
  • 10-ft. (3.05 m) detachable C19-to-L620P input cordset
  • Mounting hardware
  • Owner's Manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Aluminum
Input connection
L6-20P
Cord length
10 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
32
Number of Outputs C19
6
Features
Flex Center
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
C13
C19
Recommended electrical service
Single-phase 16/20A 230/208V service
Receptacles
  • C13
  • C19
Input Cord Length
10 ft
Product Features
L6-20P detachable cordset, C20 inlet available
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
0-95% non-condensing
Form Factors Supported
0u vertical installation in equipment racks, plus under-counter and wallmount
Output Capacity Details
3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Ready for immediate toolless 0U installation
Two-digit meter reports output current in amps
Local metered single phase 16A 208/230V 0U 63.75in / 162cm vertical rackmount PDU
10ft / 3m detachable input cable with NEMA L6-20P plug
C20 inlet accepts a variety of 16A international cordsets
38 output receptacles (6 C19, 32 C13)
PDU Plug Type
NEMA L6-20P
IEC-320 C20
L6-20P
C20
PDU Type
Local metered
PDU Input Voltage
208
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton