Knowledge Search
Download document () of 20
We make what matters work*

PDUMH20HVATNET

Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 C20 inputs, 12 ft cord, 3.8kW, 16A, 200-240V, 10 Outlets (8) C13 (2) C19, TAA

  • 1U horizontal rackmount; 10 outlets (8 C13 switched / 2 C19 unswitched)
  • Enables redundant A/B power option for non-redundant network devices
  • Built-in LX Platform Network Interface
  • 2-year limited warranty (Worldwide)
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • Single phase 16A 200-240V Auto Transfer Switch / ATS PDU
  • TAA Compliant
  • Individually switched outlets, network interface and 2 digit visual current meter

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMH20HVATNET
UPC
037332151506
Product Length/Depth
14.77 in
Product Height
1.72 in
Product Width
17.33 in
Product Weight
10.34 lb
Compliances
RoHS
CE Marked
FCC Class A
Certifications
UL 60950-1
NOM
CSA Std. C22.2
Global Catalog
PDUMH20HVATNET
Product Type
ATS PDU

Physical

Mounting direction
Horizontal
Material
Metal
Form factor
1U
Package contents
  • Switch, Metered PDU with ATS Support
  • Set of 2 C19 to C20 12 ft. / 3.7m power cables
  • Plug-lock cable retention sleeves
  • User manual with warranty information
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
12 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz

Communications

SNMP
Yes

Export product specification