Knowledge Search
Download document () of 20

PDUMV30HV2

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, NEMA L6-30P input, 10 ft cord, 5.8kW, 24A, 200-240V, 48 Outlets (40) C13 (8) C19

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV30HV2
UPC
037332182807
Product Length/Depth
2.52 in
Product Height
70 in
Product Width
2.17 in
Product Weight
12.35 lb
Compliances
FCC Class B
RoHS
Certifications
UL 62368-1
NOM
RETIE

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV30HV2 30A 200-240V 5.8kW Single-Phase Local Metered PDU
  • Plug-lock inserts (8 C20, 40 C13)
  • Spare installation buttons, 2.9 mm/4.6 mm
  • Ground screw
  • Mounting hardware
  • Owner’s Manual
Operating Temperature
32° to 122°F (0° to 50°C)
Mounting direction
Vertical
Material
Metal
Input connection
NEMA L6-30P
Cord length
10 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
40
Number of Outputs C19
8
Features
Flex Center
Front Panel LCD Display
Set of two digital current meters report output current in two segments
Output Receptacles
C13
C19
Overload protection
Two 20A breakers protect 24 outlets each
Recommended electrical service
Single-phase 30A 200-240V service
Reported load Segments
Supports local monitoring of output current for each output load bank; Outlets, circuit breakers and current meters are color-coded and labeled for easy identification (Black: 20A Bank 1 / Gray: 20A Bank 2)
Receptacles
  • C13
  • C19
Input Cord Length
10 ft
Product Features
TAA Compliant
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 122°F (0° to 50°C)
Output nominal voltage
200-240V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
0U vertical installation in equipment racks, plus under-counter and wallmount
Output Capacity Details
5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Storage temperature
-22° to 140°F (-30° to 60°C)
Product Highlights
Dedicated 20A circuit breakers protect output
Ideal for server rooms, network closets and data centers
Dual load banks with 24 outlets each (4 C19 and 20 C13)
NEMA L6-30P input plug with 10-ft. (3 m) cord
Ready for immediate toolless 0U installation
PDU Plug Type
L6-30P
PDU Type
Local metered
PDU Input Voltage
200
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton