Knowledge Search
Download document () of 20

PDUMNH30HVAT

Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 L6-30P inputs, 10 ft cord, 5.8kW, 24A, 200-240V, 1 Outlet (1) L6-30R

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMNH30HVAT
UPC
037332184917
Product Length/Depth
14 in
Product Height
1.72 in
Product Width
16.93 in
Product Weight
15.37 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
NOM
UL 60950-1

Physical

Mounting direction
Horizontal
Material
Metal
Form factor
1U
Package contents
  • PDUMNH30HVAT 5.8kW Single-Phase 200-240V ATS/Monitored PDU
  • Rack-mounting brackets
  • Owner’s manual
Operating Temperature
32° to 122°F (0° to 50°C)

Electrical input

Cord length
10 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz

Communications

SNMP
Yes

Export product specification