Knowledge Search
Download document () of 20

PDU3MV6L2130A

Eaton Tripp Lite series metered outlet PDU, 3PH, 0U, L21-30P input, 6ft cord, 8.6kW, 24A, 208V, 45 Outlets (36) C13 (9) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDU3MV6L2130A
UPC
037332182746
Product Length/Depth
2.65 in
Product Height
70 in
Product Width
2.2 in
Product Weight
13.49 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
RETIE
UL 62368-1
NOM

Product specifications

Form factor
0U (Vertical)
Package contents
  • Local Metered PDU with pre-installed mounting buttons
  • Cord retention sleeves (36 C14, 9 C19)
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Metal
Input connection
NEMA L21-30P
Cord length
6 ft
Amperage Rating
24A
Electric current - max
24
Phase
3-Phase
Frequency rating
50/60 Hz
Number of Outputs C13
36
Number of Outputs C19
9
Features
Flex Center
Front Panel LCD Display
Set of 3 digital current meters report output current per phase
Output Receptacles
C19
C13
Overload protection
Three 20A double-pole circuit breakers (1 per output phase)
Recommended electrical service
Three-phase 30A 208V service
Reported load Segments
Supports local monitoring of current for each output phase (13.8A balanced max per output load bank L1-L2, L2-L3 and L3-L1); Outlets are color coded and labeled for phase and load bank identification; L1-L2 feeds black outlets; L2-L3 feeds dark-gray outlets; L3-L1 feeds light-gray outlets
Receptacles
  • C13
  • C19
Input Cord Length
6 ft
Product Features
TAA Compliant
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
Output Capacity Details
8.6kW (208V) total capacity; 13.9A max per output phase (L1-L2, L2-L3, L3-L1), 12A max per C13 outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
NEMA L21-30P (3P+N+E) 208V 3 phase input, 6-ft. (1.83 m) line cord
Local Metered 8.6kW 3 Phase 208V PDU; 70 in. / 178cm 0U vertical rackmount
45 208V outlets (36 C13, 9 C19) with included plug-lock cord retention sleeves
Toolless button-mount installation, TAA Compliant
Reports voltage and load per-phase via set of 3 digital current displays
PDU Plug Type
L21-30P
PDU Type
Local metered
PDU Input Voltage
208
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton