Knowledge Search
Download document () of 20
We make what matters work*

PDUMH30HVATNET

Eaton Tripp Lite series ATS PDU, 1PH, 2U, 2 L6-30P inputs, 10 ft cord, 5.8kW, 24A, 200-240V, 19 Outlets (16) C13 (2) C19 (1) L6-30R, TAA

  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
  • Separate primary and secondary inputs enable redundant-power option for non-redundant network devices
  • 2-year limited warranty (Worldwide)
  • 2U rackmount, 2 L6-30P inputs, 19 switched outlets (16 C13, 2 C19, 1 L6-30R)
  • Individually switched outlets, network interface and visual current, voltage and environmental monitoring
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • Single phase 24A 200-240V Auto Transfer Switch / ATS PDU with Solid State Switching

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMH30HVATNET
UPC
037332159601
Product Length/Depth
12.5 in
Product Height
3.5 in
Product Width
17.5 in
Product Weight
13.7 lb
Warranty
2 year limited
Compliances
FCC Class A
RoHS
Certifications
NOM
UL 60950-1
Global Catalog
PDUMH30HVATNET
Product Type
ATS PDU

Physical

Form factor
2U
Mounting direction
Horizontal
Material
Metal
Package contents
  • 2U PDUMH30HVATNET 24A ATS SWITCHED PDU
  • 2U rackmount installation brackets
  • (16) IEC C13 plug retention sleeves
  • (2) IEC C19 plug retention sleeves
  • (1) Micro-USB-to-USB A configuration cable (73-1689)
  • User manual
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
10 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz

Electrical output

PDU Plug Type
L6-30P
Output Receptacles
C13
C19
L6-30R

Communications

SNMP
Yes

Additional specifications

TAA Compliance
Yes

Export product specification