Download document () of 20

PDUMV30HVNETLX

Eaton Tripp Lite series switched PDU, 1PH, 0U, NEMA L6-30 input, 10ft cord, 5.5kW, 24A, 208/230V, 24 outlets (20) C13 (4) C19

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMV30HVNETLX
UPC
037332202550
Product Length/Depth
2.65 in
Product Height
70 in
Product Width
2.19 in
Product Weight
11.5 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
NOM
UL 60950-1

Product specifications

Form factor
0U
Package contents
  • PDUMV30HVNETLX 5/5.5kW Single-Phase Switched PDU
  • Configuration cable
  • (24) Plug-lock inserts
  • Rack-mounting hardware
  • PDUMVROTATEBRKT mounting bracket accessory
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Metal
Input connection
NEMA L6-30P
Cord length
10 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
20
Number of Outputs C19
4
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-12; BANK 2: Outlets #13-24; BANK 3: All outlets combined)
Output Receptacles
C13
C19
LED indicators
24 power availability LEDs confirm power off/on status for each built-in outlet; Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Network ports
RJ45 Network port, RJ45 Serial Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Overload protection
Two 20A breakers protect 12 outlets each
Recommended electrical service
Single-phase 30A 208/230V service
Receptacles
  • Each outlet is individually controllable via remote interface
  • C13
  • C19
Input Cord Length
10 ft
Switch configuration
Pushbutton scroll button enables local power consumption display of each load bank, display rotate and display IP address functions. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
0-95% non-condensing
Form Factors Supported
0U vertical rackmount. Includes mounting brackets. Supports toolless mounting in button-mount compatible racks
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Storage temperature
-22° to 140°F (-30° to 60°C)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
Product Highlights
Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
24 individually controllable outlets—20 C13, 4 C19
5/5.5kW 208/230V 30A switched PDU
Digital ammeter for on-site load monitoring in real time
NEMA L6-30P input with 10-ft. (3.05 m) AC power cord
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDU Plug Type
NEMA L6-30P
L6-30P
PDU Type
Switched
PDU Input Voltage
208
High Availability PDU Features
Auto probe monitoring and reboot (included)
Auto load shedding
PDU Form Factor
Vertical (0U)

Export product specification

Need product support?

Support from Eaton