Knowledge Search
Download document () of 20
We make what matters work*

PDUMH32HVATNET

Eaton Tripp Lite series ATS PDU, 1PH, 2U, 2 IEC 60309 inputs, 10 ft cord, 7.7kW, 32A, 200-240V, 18 Outlets (16) C13 (2) C19, TAA

  • Digital LED display for real-time status and current monitoring
  • Ethernet network interface for remote access
  • 2-year limited warranty (Worldwide)
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliabilityAutomatic transfer switching within 1–5 ms
  • Single-phase IEC309 200-240V 32A Blue (2P+E) input 
  • 16 C13 and 2 C19 230V switched outlets in 2 breakered load banks

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMH32HVATNET
UPC
037332186874
Product Length/Depth
12.5 in
Product Height
3.5 in
Product Width
17.5 in
Product Weight
13.7 lb
Warranty
2 year limited
Compliances
FCC Class A
RoHS
CE Marked
Certifications
CSA Std. C22.2
NOM
Global Catalog
PDUMH32HVATNET
Product Type
ATS PDU

Physical

Form factor
2U
Mounting direction
Horizontal
Material
Metal
Package contents
  • PDUMH32HVATNET 7.7kW Single-Phase 200-240V ATS / Switched PDU
  • Rack-mounting brackets
  • Plug-lock cable retention sleeves
  • USB configuration cable
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
10 ft
Amperage Rating
32A
Electric current - max
32
Phase
Single-phase
Frequency rating
50/60 Hz

Electrical output

PDU Plug Type
532P9W
Output Receptacles
C13
C19

Additional specifications

TAA Compliance
Yes

Export product specification