Knowledge Search
Download document () of 20

PDUMNV30HVLX

Eaton Tripp Lite Series Monitored PDU, 1PH, 0U, NEMA L6-30P input, LX interface, 5.5kW, 24A, 208/230V, 24Outlets (20) C13 (4) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series metered input PDU
Catalog Number
PDUMNV30HVLX
UPC
037332204479
Product Length/Depth
2.65 in
Product Height
70 in
Product Width
2.19 in
Product Weight
11.5 lb
Compliances
FCC Class A
RoHS
Certifications
NOM
UL 60950-1

Product specifications

Form factor
0U
Phase
Single-phase
Amperage Rating
24A
Input connection
NEMA L6-30P
Cord length
10 ft
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification