Knowledge Search
Download document () of 20

PDU12IEC

Eaton Tripp Lite series basic PDU, 1PH, 1U, C20 input, 1.9-3.8kW, 16A, 120-240V, 14 Outlets (12) C13 (2) C19

General specifications

Product Name
Eaton Tripp Lite series basic PDU
Catalog Number
PDU12IEC
UPC
037332116253
Product Length/Depth
4.25 in
Product Height
1.75 in
Product Width
19 in
Product Weight
3.2 lb
Compliances
RoHS
CE Marked
TAA Compliant
Certifications
RETIE
UL 60950-1
NOM
CSA Std. C22.2

Product specifications

Form factor
1U
Phase
Single-phase
Amperage Rating
16A
Input connection
IEC-320 C20
Cord length
0
Frequency rating
50/60 Hz
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification