Download document () of 20
We make what matters work*

PDUMH20HVL66

Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, L6-20P input, 6 ft cord, 3.7kW, 16A, 208/230V, 20 Outlets (8) C13 (2) C19, TAA

  • 2-year limited warranty (Worldwide)
  • Digital ammeter for on-site real-time load monitoring helps prevent power overloads
  • 6 ft. cord with NEMA L6-20P single-phase input connects to AC power source
  • Flexible installation options include 1U and 0U rack, under counter and on wall
  • 8 C13 and 2 C19 208/230V outlets distribute AC power to connected equipment; Compatible with Eaton Tripp Lite P-Lock Power Cords.

General specifications

Product Name
Eaton Tripp Lite series local metered rack PDU
Catalog Number
PDUMH20HVL66
UPC
037332255785
Product Length/Depth
6.5 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
6.8 lb
Compliances
EAC
FCC Class A
RoHS
TAA Compliant
Certifications
RETIE
IEC 62368-1
NOM
GoST-R
Global Catalog
PDUMH20HVL66
Product Type
Rack PDU

Product specifications

Form factor
1U
Package contents
  • PDUMH20HVL66 3.7kW Single-Phase Local Metered PDU
  • (10) Plug-lock insert sleeves
  • Rack-mounting hardware
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
NEMA L6-20P
Cord length
6 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
8
Number of Outputs C19
2
Features
Flex Center
Front Panel LCD Display
Digital display reports total PDU output current in amps
Output Receptacles
C19
C13
Grounding options
Rear grounding lug
Minimum required rack depth
9.5 in
Recommended electrical service
Single-phase 20A 208/230V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • C13
  • C19
Input Cord Length
6 ft
TAA Compliance
Yes
Product Features
TAA Compliant
Cord type
Attached L6-20P plug
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount. Includes mounting accessories for 2-4 post racks
Output Capacity Details
3.7kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet
Output Capacity (kW)
3.7
Storage temperature
-22° to 122°F (-30° to 50°C)
PDU Plug Type
L6-20P
PDU Type
Local metered
PDU Input Voltage
208
PDU Form Factor
Horizontal (1U)
Total Outlets
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton