Knowledge Search
Download document () of 20

PDUMNH30HVAT2

Eaton Tripp Lite series ATS PDU, 1PH, 2U, 2 L6-30P inputs, 10 ft cord, 5.8kW, 24A, 208/240V, 19 Outlets (16) C13 (2) C19 (1) L6-30R, TAA

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMNH30HVAT2
UPC
037332261434
Product Length/Depth
12.5 in
Product Height
3.5 in
Product Width
17.5 in
Product Weight
13.7 lb
Compliances
RoHS
FCC Class A
Certifications
UL 60950-1
NOM

Physical

Mounting direction
Horizontal
Material
Metal
Form factor
2U
Package contents
  • PDUMNH30HVAT2 5.8kW Single-Phase ATS/Monitored PDU
  • Configuration cable, USB-A to USB Micro-B
  • Rack-mounting hardware
  • Installable plug-retention sleeves
  • Cable ties
  • Owner's manuals
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
10 ft
Amperage Rating
30A
Electric current - max
30
Phase
Single-phase
Frequency rating
50/60 Hz

Communications

SNMP
Yes

Export product specification