Download document () of 20
We make what matters work*

PDUMV32HVNETLX

Eaton Tripp Lite series switched PDU, 1PH, 0U, IEC-60309 (2P+E) input, 10ft cord, 7.7kW, 32A, 230/240V, 24 outlets (20) C13 (4) C19

  • 10 ft. (3.1 m) power cord with IEC 309 32A Blue (2P+E) input connects to compatible AC source
  • Digital ammeter for on-site load monitoring helps prevent power overloads
  • 2-year limited warranty (Worldwide)
  • 20 C13 and 4 C19 230V outlets distribute clean power to connected rack equipment
  • Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
  • Remote power monitoring and control reduces on-site visits and maintenance costs
  • Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMV32HVNETLX
UPC
037332202352
Product Length/Depth
69.92 in
Product Height
4.25 in
Product Width
2.2 in
Product Weight
12.51 lb
Warranty
2 year limited
Compliances
CE Marked
RoHS
Certifications
EN 60950-1
Global Catalog
PDUMV32HVNETLX
Product Type
Switched PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV32HVNETLX 7.4kW Single-Phase Switched PDU
  • (24) Plug-lock insert sleeves
  • Rack-mounting hardware
  • Spare mounting buttons
  • PDUMVROTATEBRKT mounting bracket accessory
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Input connection
IEC-60309 32A BLUE (2P+E)
Cord length
10 ft
Amperage Rating
32A
Electric current - max
32
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
20
Number of Outputs C19
4
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
Digital display reports output amps in 3 separately metered loading segments (BANK 1: Outlets #1-12; BANK 2: Outlets #13-24; BANK 3: All outlets combined)
Output Receptacles
C13
C19
LED indicators
24 power availability LEDs confirm power off/on status for each built-in outlet. Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green)
Network ports
RJ45 Network port, RJ45 Serial Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Overload protection
Two 20A circuit breakers protect 12 outlets each
Recommended electrical service
Single-phase 32A 230V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • Each outlet is individually controllable via remote interface
  • C13
  • C19
Input Cord Length
10 ft
Switch configuration
Pushbutton control scrolls visual load meter display from bank 1, bank 2 and band 1&2 combined. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
TAA Compliance
Yes
Communications Cable
RJ45-to-DB9 configuration/console Access cable
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
230V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
0U vertical rackmount. Includes mounting brackets. Supports toolless mounting in button-mount compatible racks
Output Capacity Details
7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.7kW (208V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet
Output Capacity (kW)
7.7
Storage temperature
-22° to 122°F (-30° to 50°C)
Network Speed
100 Mbps (Fast Ethernet)
10 Mbps
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDU Plug Type
532P9W
PDU Type
Switched
PDU Input Voltage
230
208
High Availability PDU Features
Auto load shedding
Auto probe monitoring and reboot (included)
PDU Form Factor
Vertical (0U)
Total Outlets
24

Export product specification

Need product support?

Support from Eaton