Eaton Tripp Lite series ATS PDU, 1PH, 2U, 2 L6-30P inputs, 10ft cord, 5.8kW, 24A, 200-240V, 19 Outlets (16) C13 (2) C19 (1) L6-30R, TAA
Product Name |
Eaton Tripp Lite series ATS PDU
|
Catalog Number |
PDUMH30HVAT
|
UPC |
037332159212
|
Product Length/Depth |
12.5 in
|
Product Height |
3.5 in
|
Product Width |
17.5 in
|
Product Weight |
13.7 lb
|
Compliances |
FCC Class A
RoHS |
Certifications |
UL 60950-1
NOM |
Mounting direction |
Horizontal
|
Material |
Metal
|
Form factor |
2U
|
Package contents |
|
Operating Temperature |
32° to 104°F (0° to 40°C)
|
Cord length |
10 ft
|
Amperage Rating |
24A
|
Electric current - max |
24
|
Phase |
Single-phase
|
Frequency rating |
50/60 Hz
|