Download document () of 20

HCRK

300W Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 3 Outlets

  • Adds reliable mobile AC power source to medical carts
  • Simultaneously powers connected equipment while recharging batteries
  • Saves money by upgrading new or existing non-powered carts for a fraction of the cost of buying new powered models
  • Provides UL 60601-1 compliance for connected mobile equipment
  • Includes everything needed to retrofit a cart: mobile power supply, 90 amp-hour user-replaceable battery module
  • PowerAlert data-saving software, remote user interface (RUI) and mounting hardware kit

General specifications

Product Name
Eaton Tripp Lite series retrofit kit
Catalog Number
HCRK
UPC
037332136527
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
11.5 in
Product Weight
94.5 lb
Compliances
RoHS
Certifications
IEC 60601-1
CSA Std. C22.2
UL 1778
Global Catalog
HCRK
Product Type
Accessory

Product specifications

Battery Charge
Equal to discharge time. Includes advanced 3-stage (10A) battery charger
Accessory Type
Retrofit kit
Audible Alarm
Low Battery Alarm
Cooling Method
Fan
Cord Length
10 ft
DC System Voltage (VDC)
12
Form Factor Supported
Retrofits most standard medical cart configurations
Front Panel LEDs
On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status
Input Connection Type
NEMA 5-15P-HG Hospital-Grade
Output Capacity (Watts)
300
Power Cord Jacket Type
SJT
Switches
On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch
Total outlets
3
Output Receptacles
5-15R
Package Contents
Mounting Hardware Kit and owner's manual with warranty information
Medical-Grade Mobile Power Supply
Remote User Interface (RUI) and cabling
90 amp-hour User-Replaceable Battery Module and cabling
Product Features
NEMA 5-15P-HG Hospital-Grade
Nominal Output Voltage
120V
Form Factor
Retrofits most standard medical cart configurations
Network Monitoring Port
USB

Export product specification

Need product support?

Support from Eaton