Download document () of 20
Discontinued

HDYBU202300S

Eaton Power Pedestals for RV Park Hook-Ups, Unmetered, Hatteras Light, 13W, Amber lens color, R1:30A at 125V, R2:0A, R3:50A at 125V

General specifications

Product Name
Eaton RV power pedestal
Catalog Number
HDYBU202300S
UPC
786685450209
Product Length/Depth
14 in
Product Height
29 in
Product Width
14 in
Product Weight
16 lb
Warranty
Limited lifetime warranty on housing
Certifications
UL Listed
Catalog Notes
20A GFIs are not metered

Product specifications

Special features
Includes photocell, lighting protection and 3/4-inch 1/4-turn ball valve with 3/4-inch hose bib (with stand only)
Type
Unmetered, Hatteras Light
Wattage
13W
Bus
Single-phase 1/4 stud copper bus bar
Lens color
Amber
Receptacle config side 1
R1: 30 A at 125 V, R2: 0 A, R3: 50 A at 125 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.