Photo is representative
Download
Eaton Series C DC/PvGard complete molded case circuit breaker, F-frame, HFD, Complete breaker, Fixed thermal, fixed magnetic trip type, Three-pole, 20A, 600 Vac, 250 Vdc, 42 kAIC at 600 Vac, Line and load, Vdc
Product Name |
Eaton PV Guard / Solar complete molded case circuit breaker
|
Catalog Number |
HFDDC3020L
|
UPC |
786679063583
|
Product Length/Depth |
3.38 in
|
Product Height |
6 in
|
Product Width |
4.13 in
|
Product Weight |
6.3 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL 489
|
Amperage Rating |
20 A
|
Voltage rating |
600 Vac, 250 Vdc
|
Trip Type |
T186
|
Circuit breaker type |
HFD
|
Circuit breaker frame type |
Complete breaker
|
Terminals |
Line and load
|
Frame |
F
|
Class |
Vdc
|
Interrupt rating |
42 kAIC at 600 Vac
|
Number of poles |
Three-pole
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.