Eaton Series C DC/PvGard complete molded case circuit breaker, F-frame, HFD, Fixed thermal and magnetic trips, Three-pole, 50A, 600 Vac, 250 Vdc, 42 kAIC at 600 Vac, Line/load, 48-127 Vac or 48-60 Vdc same side right term.
Product Name |
Eaton PV Guard / Solar complete molded case circuit breaker
|
Catalog Number |
HFDDC3050LC03S24
|
UPC |
782114199503
|
Product Length/Depth |
3.38 in
|
Product Height |
6 in
|
Product Width |
4.13 in
|
Product Weight |
6.3 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL 489
|
Amperage Rating |
50 A
|
Voltage rating |
600 Vac, 250 Vdc
|
Trip Type |
T186
|
Circuit breaker type |
HFD
|
Circuit breaker frame type |
Complete breaker
|
Shunt trip |
48-127 Vac or 48-60 Vdc right terminal same side
|
Terminals |
Line and load
|
Frame |
F
|
Class |
Vdc
|
Combo switch |
1A-1B mk-bk same side left terminal
|
Interrupt rating |
42 kAIC at 600 Vac
|
Number of poles |
Three-pole
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.