Download document () of 20

HLQ-1K0603

Eaton Bussmann series, in-line fuseholder, 300 V, 1-10a, 10 kaic, #18 awg red insulated solid copper wire attached to lineside, used with glq fuses, non indicating, single-pole

General specifications

Catalog Number
HLQ-1K0603
UPC
051712169738
Product Length/Depth
2.25 in
Product Height
0.85 in
Product Width
0.85 in
Product Weight
0.79 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Contact factory
Global Catalog
HLQ-1K0603

Product specifications

Used with
Used with GLQ fuses
Amperage Rating
1-10A
Number of poles
Single-pole
Interrupt rating
10 kAIC
Fuse indicator
Non-indicating
Connection
#18 AWG red insulated solid copper wire attached to lineside
Voltage rating
300 V
Type
In-Line fuseholder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.