Download document () of 20

HMCP150T4

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 150 A, Three-pole, Frame J-K, 450-1500 A, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCP150T4
UPC
786679150771
Product Length/Depth
7.6 in
Product Height
4.9 in
Product Width
5.1 in
Product Weight
4.25 lb
Certifications
UL Listed
CSA Certified
Global Catalog
HMCP150T4

Product specifications

Amperage Rating
150 A
Frame size
Frame J-K
Magnetic trip range
450-1500 A
Series
Series C
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification