Download document () of 20

HMCP250L5C

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 250 A, Three-pole, Frame J-K, 1125-2250 A, 600 V, 250 Vdc, Series C, Line and load, Non-aluminum

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCP250L5C
UPC
786679151068
Product Length/Depth
4.06 in
Product Height
10 in
Product Width
4.13 in
Product Weight
12.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Global Catalog
HMCP250L5C

Product specifications

Amperage Rating
250 A
Frame size
Frame J-K
Magnetic trip range
1125-2250 A
Voltage - max
600 V, 250 Vdc
Series
Series C
Terminals
Line and load
Terminal material
Non-aluminum
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification