Download document () of 20

HMCP400X5

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 400 A, Three-pole, Frame J-K, 2000-4000 A, 600 V, 250 Vdc, Series C, Line and load

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCP400X5
UPC
786679151204
Product Length/Depth
4.1 in
Product Height
10.13 in
Product Width
5.5 in
Product Weight
11.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Global Catalog
HMCP400X5

Product specifications

Amperage Rating
400 A
Frame size
Frame J-K
Magnetic trip range
2000-4000 A
Voltage - max
600 V, 250 Vdc
Series
Series C
Terminals
Line and load
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification