Download document () of 20

HMCPS150U4

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 150 A, Three-pole, Electric starters, Frame F, 750-2500 A, 600 V, 250 Vdc, Series C, Line and load

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCPS150U4
UPC
786679032794
Product Length/Depth
2.99 in
Product Height
5.5 in
Product Width
3 in
Product Weight
3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Certifications
UL Listed
CSA Certified
Global Catalog
HMCPS150U4

Product specifications

Used with
Electric starters
Amperage Rating
150 A
Frame size
Frame F
Magnetic trip range
750-2500 A
Voltage - max
600 V, 250 Vdc
Series
Series C
Terminals
Line and load
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification