Download document () of 20
Discontinued

HMX01151NAL4

Eaton H-Max variable frequency drive, Options: Pilot lights, 11A, Box A, FR4, 3 hp, Adjustable frequency drive, NEMA type 3R, 208 V, Software Type A

General specifications

Product Name
Eaton H-Max variable frequency drive
Catalog Number
HMX01151NAL4
UPC
786685736105
Product Length/Depth
17.24 in
Product Height
33 in
Product Width
21.05 in
Product Weight
170 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC 61800-5-1
cUL Certified
UL 508C

Product specifications

Amperage Rating
11A
Horsepower
3 hp
Voltage rating
208 V
Frame size
FR4
Options
Pilot lights
Enclosure
Box A
Rating
NEMA 3R
Software
Type A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.