Eaton Series C electronic molded case circuit breaker, NG-frame, HND, Digitrip 310 RMS, Electronic LSI trip, Two-pole, 1200A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, Without terminals, 50/60 Hz, 80% rated
Product Name |
Eaton Series C electronic molded case circuit breaker
|
Catalog Number |
HND212T32W
|
UPC |
786679252109
|
Product Length/Depth |
18 in
|
Product Height |
10.5 in
|
Product Width |
10.5 in
|
Product Weight |
26 lb
|
Certifications |
UL Listed
|
Amperage Rating |
1200 A
|
Voltage rating |
600 Vac
|
Trip Type |
Electronic LSI
|
Circuit breaker type |
HND
|
Rating |
80% rated
|
Series |
Series G
|
Terminals |
Without terminals
|
Frame |
NG
|
Frequency rating |
50 to 60 Hz
|
Interrupt rating |
65 kAIC at 480 Vac
100 kAIC at 240 Vac |
Number of poles |
Two-pole
|