Eaton Series C molded case switch, NG-frame, HND, Molded case switch, Four-pole, 800A, 600 Vac, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, Without terminals, 50/60 Hz
Product Name |
Eaton Series C molded case switch
|
Catalog Number |
HND4800WK
|
UPC |
782114351550
|
Product Length/Depth |
6 in
|
Product Height |
9 in
|
Product Width |
9 in
|
Product Weight |
46 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
HACR Rated
|
Amperage Rating |
800 A
|
Voltage rating |
600 Vac
|
Circuit breaker type |
HND
|
Circuit breaker frame type |
Molded case switch
|
Series |
Series G
|
Terminals |
Without terminals
|
Frame |
NG
|
Interrupt rating |
65 kAIC at 480 Vac
100 kAIC at 240 Vac |
Number of poles |
Four-pole
|
Type |
Molded case switch
|