Download document () of 20

HP404040SHFA

Eaton house panel, 400A, Aluminum, Manual bypass, NEMA 3R, Underground, 22 kAIC, Lug landings for compression, lugs not included, CSR2200, Semi-flush mounting, C:40, S:1, SP:40, BRH/BWH, Ring, Type BR breakers, 120/240V, 4306

General specifications

Product Name
Eaton house panel
Catalog Number
HP404040SHFA
UPC
782116959976
Product Length/Depth
45 in
Product Height
7.5 in
Product Width
31 in
Product Weight
155 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
EUSERC Approved
Certifications
UL Listed
Catalog Notes
Includes manual bypass and additional ground lug to meet Nevada requirements. Load conductors can exit the top, bottom, side or back. Secondary breaker not included.

Product specifications

Type
House panel
Interrupt rating
10 kAIC
Enclosure
NEMA 3R
Secondary circuit breaker
BRH/BWH
Amperage Rating
400 A
Line
Lug landings for compression, lugs not included
Mounting
Semi-flush
Number of spaces
40
Security
Ring
Voltage rating
120/240 V
Number of sockets
1
Used with
Type BR breakers
Bypass
Manual
Number of circuits
40
Bus material
Aluminum
Feed type
Bottom
Main circuit breaker
CSR2200

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com