Knowledge Search
Download document () of 20
We make what matters work*

HPC-D

Eaton Bussmann series HPC panel mount fuse holder, 30 A, Screw, 600 Vac/dc, For use with 13/32 Inches X 1-1/2 Inches fuse

General specifications

Product Name
Eaton Bussmann series HPC panel mount fuse holder
Catalog Number
HPC-D
UPC
051712719629
EAN
5027590423991
Product Length/Depth
1.76 in
Product Height
2.37 in
Product Width
0.99 in
Product Weight
0.7 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
Product Type
Panel mount fuse holders

Electrical rating

Amperage Rating
30 A
Voltage rating
600 Vac, 600 Vdc

General information

Connection
Screw
Mounting method
Panel
Used with
For use with 13/32 In X 1-1/2 In fuse

Export product specification

Specifications and datasheets

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877