Eaton Bussmann series FNM fuse, Time-delay, 25 A, Dual, Non-indicating, Ferrule end x ferrule end, 10 kAIC at 250 Vac, Nickel-plated bronze endcap, Standard, 250 V
| Product Name | 
                                            
                                            
                                             
                                                Eaton Bussmann series FNM fuse
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                FNM-25
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                051712522250
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                5027590243124
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.39 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.44 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                0.39 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.2 lb
                                             
                                         | 
                                    
| Warranty | 
                                            
                                            
                                             
                                                Not Applicable
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE Marked  
                                        RoHS Compliant  | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                25 A
                                             
                                         | 
                                    
| Interrupt rating | 
                                            
                                            
                                             
                                                10 kAIC at 250 Vac
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                250 V
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Nickel-plated bronze endcap
                                             
                                         | 
                                    
| Number of elements | 
                                            
                                            
                                             
                                                Dual
                                             
                                         | 
                                    
| Packaging type | 
                                            
                                            
                                             
                                                Standard
                                             
                                         | 
                                    
| Connection | 
                                            
                                            
                                             
                                                Ferrule end x ferrule end
                                             
                                         | 
                                    
| Fuse indicator | 
                                            
                                            
                                             
                                                Non-indicating
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                             
                                                Superior overload and cycling capabilities
                                             
                                         | 
                                    
Support from Eaton
Contact information
+1-636-394-2877