Knowledge Search
Download document () of 20
We make what matters work*

HPS2

Eaton Bussmann series HPS panel mount fuse holder, Branch Circuit, 1/4 inches quick connect terminal, Panel

General specifications

Product Name
Eaton Bussmann series HPS panel mount fuse holder
Catalog Number
HPS2
UPC
051712612746
Product Length/Depth
2.41 in
Product Height
1.78 in
Product Width
1.78 in
Product Weight
0.127 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified
Product Type
Panel mount fuse holders

General information

Connection
1/4 inch quick connect terminal
Mounting method
Panel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877