Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series KTK fuse
Catalog Number
KTK-4
UPC
051712420242
EAN
5027590063562
Product Length/Depth
0.41 in
Product Height
1.5 in
Product Width
0.41 in
Product Weight
0.19 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
4 A
Interrupt rating
100 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Material
Melamine tube
Nickel-plated bronze endcap
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Small footprint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877