Knowledge Search
Download document () of 20

HPM

Eaton Bussmann series HPM panel mount fuse holder, Supplementary protection of transformers, Relays, Ballasts and small motors, 20 A, 1/4 inch quick connect terminal, 600 V, Use with 13/32 Inches X 1-1/2 Inches fuse

General specifications

Product Name
Eaton Bussmann series HPM panel mount fuse holder
Catalog Number
HPM
UPC
051712719735
Product Length/Depth
0.99 in
Product Height
2.35 in
Product Width
0.99 in
Product Weight
0.7 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
20 A
Voltage rating
600 V

General information

Connection
1/4 inch quick connect terminal
Mounting method
Panel
Used with
For use with 13/32 In X 1-1/2 In fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877