Knowledge Search
Download document () of 20
We make what matters work*

HPD

Eaton Bussmann series HPD panel mount fuse holder, For supplementary protection of transformers, Relays, Ballasts and Small Motors, 30 A, 80, Celsius, -40, Celsius, 1/4 inches quick connect terminal, Panel, 600 V

General specifications

Product Name
Eaton Bussmann series HPD panel mount fuse holder
Catalog Number
HPD
UPC
051712740920
EAN
5027590424004
Product Length/Depth
2.81 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.8 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Panel mount fuse holders

Electrical rating

Amperage Rating
30 A
Voltage rating
600 V

Physical details

Operating temperature - max
80 °C
Operating temperature - min
-40 °C

General information

Connection
1/4 inch quick connect terminal
Mounting method
Panel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877